MAX6970 LED driver EV Kit Software

The MAX6970 serial-interfaced LED driver provides eight open-drain, constant-current-sinking LED driver outputs rated at 36V. This Software can be used for evaluation of the MAX6970IC using MAX6970EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX6970EVKIT

Setup MAX6970 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.