Overview

Features and Benefits

  • Designed for integration with both RTOS and non-RTOS based systems
  • Code size is ~24 KB, RAM usage is >3 KB
  • AES 128 file encryption option
  • Multiple open files, multiple users of open files, multiple volumes
  • Partition handling
  • Cache options give improved performance
  • Zero copy
  • Fail-safe SafeFAT option
  • Unicode 16

Please visit Tuxera's HCC Embedded FAT page for more details.

Product Details

HCC Embedded's FAT from Tuxera can interface with any type of sector-based media. Typically, this might be an SD/MMC card, Compact Flash card, or USB pen drive, but it can be any device that is arranged as an array of logical sectors.

Please visit Tuxera's HCC Embedded FAT page for more details and the demonstration projects for ADSP-SC573, ADSP-SC589, ADSP-SC594, and ADSP-SC598 page to find free demonstration projects for the ADSP-SC57x, ADSP-SC58x, and ADSP-SC59x processors.

Downloads & Related Software

Middleware

Operating Systems and Middleware

Analog Devices, in collaboration with several Alliance partners, provides the following operating system and middleware offerings to enable a user-friendly programming environment for applications developed using the Blackfin® and SHARC® processor families. These real-time kernels and services software seamlessly integrate with CrossCore® Embedded Studio.

Related Hardware (5)

EZ-Kits

See All 5 EZ-Kits