AN-1309: A Range Extension Reference Design Using the ADF7023 and RFFM6901 915 MHz ISM Band Transmit Receive Module with Diversity Switch
Introduction
For situations where customers want to extend the range of the ADF7023 ISM band transceiver, this application note describes a reference design that enables an improvement of almost 20 dB on the overall link budget. In a line of sight scenario that is not interference limited, this equates to a range increase of approximately 6 to 7 times.
This design consists of an ADF7023 transceiver from Analog Devices, Inc., and an RFFM6901 front-end module (FEM) from RFMD, Inc. The design is suitable for operation in the 902 MHz to 928 MHz ISM band and complies with FCC regulations.
About the ADF7023
The ADF7023 is a very low power, high performance, highly integrated 2FSK/GFSK/OOK/MSK/GMSK transceiver. It is designed for operation in the 862 MHz to 928 MHz and 431 MHz to 464 MHz frequency bands, which cover the worldwide license-free ISM bands at 433 MHz, 868 MHz, and 915 MHz.
This transceiver is suitable for circuit applications that operate under the European ETSI EN300-220, the North American FCC (Part 15), the Chinese short-range wireless regulatory standards, or other similar regional standards. Data rates from 1 kbps to 300 kbps are supported.
About the RFFM6901
The RFFM6901 is a single chip front-end module for application in the 868 MHz and 915 MHz ISM bands. The RFFM6901 addresses the need for aggressive size reduction for typical portable equipment RF front-end designs and greatly reduces the number of components outside of the core chipset thus minimizing the footprint and assembly cost of the overall solution. The RFFM6901 contains an integrated 1 W PA, dual port diversity antenna switch, LNA with bypass mode, and matching components. The RFFM6901 is packaged in a 32-pin, 6.0 mm × 6.0 mm × 1.2 mm over-molded laminate package.
General Operation and Performance Data
This section describes the general operating conditions and typical performance realized when using these devices together. Further details regarding the performance of each device are available in the product data sheets.
Typical performance data is taken as an average of eight different EVAL-ADF7023-RFFM6901 Revision C evaluation boards tested at room temperature with 3.3 V applied to the ADF7023 and 4 V applied to the RFFM6901.
General Operating Conditions
Parameter | Min | Typ | Max | Unit |
Frequency Range | 902 | 928 | MHz | |
Supply Voltage, ADF7023 | 3.3 | V | ||
Supply Voltage, RFFM6901 | 4.0 | V | ||
Temperature Range | −40 | +85 | °C |
Typical Performance Data
All test results were carried out on a test board, the EVALADF7023-RFFM6901 Revision C evaluation board.
Parameter | Typ | Unit | Test Conditions |
Maximum Transmit Power | 30 | dBm | |
Harmonics at 30 dBm Tx
Power 2nd Harmonic 3rd Harmonic 4th Harmonic 5th Harmonic |
−18 −43 −56 −65 |
dBm dBm dBm dBm |
Conducted Conducted Conducted Conducted |
Receiver Sensitivity 200 kbps |
−106.7 |
dBm |
10−3 BER FSK (fDEV 50 kHz), 915 MHz |
Current Consumption Tx Current at 30 dBm Rx Bypass Sleep |
650 21 0.5 |
mA mA mA |
FCC Compliance
Frequency hopping systems in the 902 MHz to 928 MHz frequency band in the United States are subject to FCC Part 15 regulations. FCC Part 15.247 allows for transmission at up to 1 W (30 dBm) provided at least 50 frequency hopping channels are used, the 20 dB bandwidth of the hopping channel is less than 250 kHz, and the average time of occupancy on any frequency is no greater than 0.4 seconds in a 20 second period.
The reference design described in this application note passed FCC Part 15.247 radiated harmonics precompliance testing at +30 dBm output power. Testing was carried out at both 100 kbps and 300 kbps for a 255-byte packet transmitted every 100 ms. No external SAW filter was used. RF shielding may be required for other data rates, packet lengths, or if layout changes are made to the reference design.
Reference Design Description
The reference design consists of an ADF7023 from Analog Devices and an RFFM6901 front-end module from RFMD. This design is applicable for the 915 MHz ISM band and is capable of delivering +30 dBm output power and increasing receive sensitivity. This specific configuration enables you to select a number of modes.
In this reference design, the default power supply connections for +30 dBm operation in transmit are as follows:
- The ADF7023 is supplied at 3.3 V via the VDDBAT1 and VDDBAT2 pins.
- The LNA_VCC pin of the RFFM6901 is also supplied at 3.3 V
- The VDIG, PA_VCC1, and PA_VCC2 pins of the RFFM6901 are supplied at 4 V.
However, if +27 dBm transmit power is required, a common 3.0 V to 3.3 V supply can be connected to both the ADF7023 and RFFM6901 power supply pins. For further information on the operation of the RFFM6901 in this mode of operation, consult the RFFM6901 data sheet.
For this reference design, it is recommend to use the RFFM6901 high bias mode in Receive and the low bias mode in Transmit. Refer to the following subsection for how to configure the reference design for these modes of operation. Other modes of operation are also available (see Table 3) and are described in the RFFM6901 data sheet.
System State | RFFM 6901 State | ADF7023 State | ADF7023 Register Settings | CTL2 and CTL5 (Controlled via Register Settings and ADF7023 State) | CTL3 | CTL4 |
Power-Down/Sleep | Power down | Sleep | Don’t care | Don’t care | Don’t care | Low |
Tx 1 (High Gain) | Tx high bias | PHY_Tx | 0x139 = 0x00 and 0x11A = 0x43 | CTL2 = Low; CTL5 = High | Low | High |
Tx 2 (Low Gain) | Tx low bias | PHY_Tx | 0x139 = 0x00 and 0x11A = 0x42 | CTL2 = Low; CTL5 = Low | Low | High |
Rx 1 (High Gain) | Rx high bias | PHY_Rx | 0x139 = 0x00 and 0x11A = 0x42/43 | CTL2 = High; CTL5 = Low | High | High |
Rx Bypass | Rx bypass | PHY_Rx | 0x139 = 0x00 and 0x11A = 0x42/43 | CTL2 = High; CTL5 = Low | Low | High |
Mode Control of RFFM6901 with ADF7023
The reference design is capable of a number of modes dependent on specific user requirements. Table 3 summarizes these modes and settings. The primary operation of the RFFM6901 is controlled via the ADF7023 ATB ports thus easing the load on the host processor. CTL 5 selects low or high bias while CTL2 is the Tx/Rx select. These are controlled via ATB 1 and ATB 2, respectively. CTL3 powers on or off the LNA and CTL4 is the power-down pin; these pins can be controlled via your host processor GPIO. If Rx bypass is not required, then CTL 3 can be tied to CTL2 via a resistor. CTL1 is the antenna select pin and is tied to ground in this design which is configured for single antenna operation. Table 3 describes the different modes and how they are controlled including register writes from the ADF7023 where appropriate
CTL2 and CTL5 are controlled via the ADF7023 ATB 1 and ATB 2 GPIOs. The configuration of these pins is described in the ADF7023 data sheet. In summary, Register 0x139, Bit 7 controls the logic level drive at these pins. For this design, it is recommended to set this to 3.3 V; this is established by writing 0x139 = 0x00. Register 0x11A configures the logic table for ATB1 and ATB2 and, once set, the ADF7023 state controls the logic high or low at these pins. Thus, once Register 0x139 and Register 0x11A of the ADF7023 are configured, then the state of the RFFM6901 is controlled by the ADF7023. This is summarized in Table 3.
Reference Design Schematics and Artwork
A full reference design package is available from the Analog Devices website that consists of Gerber files, circuit schematic, fabrication notes, and the bill of materials (BOM).
Recommended PCB Layout
Figure 3 and Figure 4 show the recommended PCB layout. The Gerber files are available from the Analog Devices website.
Bill of Materials
Name | Value | Tolerance | PCB Decal | SMD | Layer | Manufacturer | Part Number |
C1 | DNI | N/A | C0402 | Yes | Top | N/A | N/A |
C2 | 3.3 pF | N/A | C0402 | Yes | Top | Murata | GRM1555C1H3R3CA01D |
C4 | 0.1 µF | ±5% | C0402 | Yes | Top | Murata | GRM155R71C104KA88D |
C6 | 1 nF | ±10% | C0201 | Yes | Top | TDK | C0603X7R1E102K030BA |
C7 | 1 nF | ±10% | C0201 | Yes | Top | TDK | C0603X7R1E102K030BA |
C8 | 1 nF | ±10% | C0201 | Yes | Top | TDK | C0603X7R1E102K030BA |
C10 | 1 nF | ±10% | C0201 | Yes | Top | TDK | C0603X7R1E102K030BA |
C11 | 1 nF | ±10% | C0201 | Yes | Top | TDK | C0603X7R1E102K030BA |
C12 | 1 nF | ±10% | C0201 | Yes | Top | TDK | C0603X7R1E102K030BA |
C15 | 100 pF | ±5% | C0402 | Yes | Top | Murata | GRM1555C1H101JZ01D |
C16 | 220 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A224KE19D |
C18 | 56 pF | ±5% | C0402 | Yes | Top | Murata | GRM1555C1H560JD01D |
C19 | 2.7 pF | ±0.25 | C0402 | Yes | Top | Murata | GRM1555C1H2R7CZ01D |
C20 | 1.2 pF | ±0.25 | C0402 | Yes | Top | Murata | GRM1555C1H1R2CZ01D |
C23 | 220 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A224KE19D |
C24 | 220 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A224KE19D |
C26 | 10 µF | ±20% | C0603 | Yes | Bottom | Johanson | 6R3R14X106MV4T |
C27 | 100 pF | ±5% | C0402 | Yes | Top | Murata | GRM1555C1H101JZ01D |
C28 | 220 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A224KE19D |
C30 | 220 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A224KE19D |
C33 | 220 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A224KE19D |
C34 | 18 pF | ±5% | C0402 | Yes | Top | Murata | GRM1555C1H180JZ01D |
C35 | 18 pF | ±5% | C0402 | Yes | Top | Murata | GRM1555C1H180JZ01D |
C37 | 220 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A224KE19D |
C42 | 10 µF | ±20% | C0603 | Yes | Bottom | Johanson | 6R3R14X106MV4T |
C62 | 150 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A154KE9D |
C65 | 220 nF | ±10% | C0402 | Yes | Top | Murata Electronics | GRM155R61A224KE19D |
C66 | 100 pF | ±5% | C0402 | Yes | Top | Murata | GRM1555C1H101JZ01D |
C111 | 0.1 µF | ±5% | C0402 | Yes | Top | Murata | GRM155R71C104KA88D |
C112 | 0.1 µF | ±5% | C0402 | Yes | Top | Murata | GRM155R71C104KA88D |
C113 | 0.1 µF | ±5% | C0402 | Yes | Top | Murata | GRM155R71C104KA88D |
C115 | 1 nF | ±10% | C0201 | Yes | Top | TDK | C0603X7R1E102K030BA |
J2 | SMA_CARD_EDGE_RF | Yes | Top | Johnson Components | 142-0711-821 | ||
L1 | 47 nH | ±5% | L0402 | Yes | Top | Coilcraft | 0402CS-47NXJL |
L2 | 7.5 nH | ±5% | L0402 | Yes | Top | Coilcraft | 0402CS-7N5XJL |
L3 | 12 nH | ±5% | L0402 | Yes | Top | Coilcraft | Coilcraft 0402CS-12NXJL |
L4 | 6.2 nH | ±5% | L0402 | Yes | Top | Coilcraft | Coilcraft 0402CS-6N2XJL |
L5 | 7.5 nH | ±5% | L0402 | Yes | Top | Coilcraft | Coilcraft 0402CS-7N5XJL |
P1 | SKT10_1.27MM | No | Bottom | Samtec | SFM-105-02-S-D-A | ||
P2 | SKT10_1.27MM | No | Bottom | Samtec | SFM-105-02-S-D-A | ||
P3 | SKT20_1.27MM | No | Bottom | Samtec | SFM-110-02-S-D-A | ||
P4 | SIP-3P-RA_SMD | Yes | Top | Sullins | GEC36SGSN-M89 | ||
P5 | SIP-3P-RA_SMD | Yes | Top | Sullins | GEC36SGSN-M89 | ||
R1 | DNI | ±1% | R0201 | Yes | Top | N/A | N/A |
R3 | DNI | ±1% | R0402 | Yes | Top | N/A | N/A |
R4 | DNI | ±1% | R0402 | Yes | Top | N/A | N/A |
R5 | 0 r | ±1% | R0402 | Yes | Top | Rohm | MCR01MRTJ000 |
R8 | 0 r | ±1% | R0402 | Yes | Top | Rohm | MCR01MRTJ000 |
R9 | 0 r | ±1% | R0402 | Yes | Top | Rohm | MCR01MRTJ000 |
R12 | 36 k | ±1% | R0402 | Yes | Top | Rohm | MCR01MZPF3602 |
R13 | DNI | N/A | R0402 | Yes | Top | N/A | N/A |
R15 | 100 k | ±1% | R0402 | Yes | Top | Rohm | MCR01MZPF1003 |
R16 | 0 r | ±1% | R0402 | Yes | Top | Rohm | MCR01MRTJ000 |
U1 | LFCSP-32 | Yes | Top | Analog Devices | ADF7023-LFCSP32 | ||
U2 | LGA, 32-Pin, 6 mm × 6 mm | RFMD | RFFM6901 | ||||
Y1 | 26 MHz | XTAL-SMD-3_2-2_5MM | Yes | Top | NDK | NX3225SA-26.000000MHZ-G2 |