Low-Cost Hybrid Strain-Gage Signal Conditioner

1B31 Has Adjustable Excitation, Filter, and Offset; Internal Half-Bridge Tracks to ±5 ppm/°C

Model IB31 is a complete strain-gage signal conditioner that interfaces directly to a wide variety of strain gages and load cells to provide a filtered high-level output. A cost-competitive solution for in-house signal-conditioning system designs, it is ideal for OEM designers who want to use a device that can be flexibly positioned because of its compact size and has a set of default parameters that are typical for bridge transducers. Read full article



Author

Generic_Author_image

Amer Iqbal