Distributed Data Acquisition and Control Flexibility

µMAC-1050 Offers Variety of Analog and Digital I/O Options; On-Board Microprocessor Handles Scaling, Alarms, Serial Ports

The µMAC-1050 is a complete, low-cost, distributed subsystem for data acquisition and control in applications such as chemical or biological pilot plants, HVAC (heating/ventilation/air conditioning), and energy-management systems. The basic building block is a 7" x 9" circuit board that integrates analog I/O, digital I/O, microprocessor, memory, and a serial communications port with operating-system firmware. Read full article



Authors

Generic_Author_image

Tom Kelly

Generic_Author_image

Raouf Bortcosh