VSC7153-02

24-PHY 1.5Gbps and 3.0Gbps SAS Edge/Fanout Expander with Table Routing and SSP Engine

Low-Cost Single-Chip SAS Edge/Fanout Expander

Viewing:

Part Details

  • 24 SAS Expander PHYs with Integrated SerDes
  • Each PHY Can Operate Independently at 1.5Gbps or 3.0Gbps
  • Configurable as a SAS Fanout or Edge Expander
  • Nonblocking Switch Architecture (Any PHY to Any PHY Connectivity)
  • Table Routing (Up to 320 Destination Addresses)
  • SMP and SSP Virtual PHY with Initiator and Target Capability
  • Embedded Enclosure Management Processor (Stanford-1, 32-Bit RISC) for Local Control and SES Functions
  • Four Operating Modes: Parallel Master, Parallel Slave, I²C Serial Interface Slave, and SPI™ Master
  • Automatic PHY Speed Detection and Negotiation
  • Serial ATA Drive Support Using Internal STP/SATA Bridging Functions (1 per PHY)
  • Programmable Output Deemphasis and Input Signal Equalization Levels
  • Variable Wide-Port Support
VSC7153-02
24-PHY 1.5Gbps and 3.0Gbps SAS Edge/Fanout Expander with Table Routing and SSP Engine
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on VSC7153-02 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed