TMCS-28
RECOMMENDED FOR NEW DESIGNS10.000 lines A/B/N encoder with 28mm housing diameter for 5mm shaft diameter
- Part Models
- 6
- 1ku List Price
- price unavailable
Part Details
- Low cost
- High resolution
- Small dimension
- Easy mounting
With their exceptional low speed performance stepper motors are often a good choice where a servo is required but a gearbox for some reason is not beneficial. With their high pole count stepper motors servos work better with high resolution encoders.
TMCS-28 is a low-cost and small-size optical incremental encoder for use with stepper motors and 3-phase PMSM/BLDC motors. It comes with high resolution optical code wheels with a resolution of up to 10K lines.
The shaft diameter of TMCS-28-6.35-10k and TMSC-28-6.35-1k is 6.35 mm.
APPLICATIONS
- Stepper Motor FOC
- Servo Motors
- Precision Motion Control
- Automated Equipment
- Robotics
Technical Details
TMCS-28-5-10k-AT-01 | TMCS-28-6.35-10k-AT-01 | TMCS-28-5-1k-AT-01 | TMCS-28-6.35-1k-AT-01 | |
Status | Active | Active | Active | Active |
Resolution | 40000 increments | 40000 increments | 4096 increments | 4096 increments |
Hollow Diameter | 5mm | 6mm | 5mm | 6mm |
Housing Diameter | 28mm | 28mm | 28mm | 28mm |
Level | TTL | TTL | TTL | TTL |
a/b/n incremental | ✓ | ✓ | ✓ | ✓ |
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMCS-28-10K-KIT | N/A | ||
TMCS-28-1K-KIT | N/A | ||
TMCS-28-5-10K-AT-01 | N/A | ||
TMCS-28-5-1K-AT-01 | N/A | ||
TMCS-28-6.35-10K-AT-01 | N/A | ||
TMCS-28-6.35-1K-AT-01 | N/A |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on tmcs-28 yet. Have something to say?
Start a Discussion on EngineerZone®