TMCS-20
RECOMMENDED FOR NEW DESIGNS8192 lines A/B/N encoder with 20mm housing diameter for 4mm shaft diameter
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Low cost
- High resolution
- Small dimension
- Easy mounting
With their exceptional low speed performance stepper motors are often a good choice where a servo is required but a gearbox for some reason is not beneficial. With their high pole count stepper motors servos work better with high resolution encoders.
TMCS-20 is a low-cost and small-size optical incremental encoder optimized for small stepper motors. It comes with high resolution optical code wheels with a resolution of up to 8K lines.
APPLICATIONS
- Stepper Motor FOC
- Servo Motors
- Precision Motion Control
- Automated Equipment
- Robotics
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMCS-20-4-8K-AT-01 | N/A | ||
TMCS-20-8K-KIT | N/A |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
3-D Design Model 1
Latest Discussions
No discussions on tmcs-20 yet. Have something to say?
Start a Discussion on EngineerZone®