TMCM-6213
OBSOLETE PRODUCT
Part Details
- Motion profile calculation in real-time (supporting linear and sixPoint™ ramps)
- On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
- Dedicated HOME + STOP switch inputs (internal pull-ups)
- High performance microcontroller for overall system control and communication protocol handling
- Up to 256 microsteps per full step
- High-efficient operation, low power dissipation
- Dynamic current control
- Integrated protection
- StealthChop™ for quiet operation and smooth motion
- DcStep™ feature for load dependent speed control
- StallGuard2™ feature for stall detection
- CoolStep™ feature for reduced power consumption and heat dissipation
- TMCL™ remote (direct mode) and standalone operation with memory for up to 1024 TMCL commands
- CANopen™ firmware available
- CAN + RS485
- USB full speed (12Mbit/s) device interface (Micro-USB)
- Differential encoder input per motor axis (6x)
- HOME, STOP_L, STOP_R switch inputs with internal pull-ups per motor axis (6x)
- 4 general purpose analog inputs (0 to 10V) or digital inputs (accept +24V signals)
- 4 general purpose digital outputs (open-drain)
- Supply voltage: nom. +12V and +24V with +11V to +35V supply voltage operating range
- Motor current: up to 1.1A RMS (programmable)
- Board size: 215mm x 100mm, overall height 21mm max. (incl. pcb but, without mating connectors and cables)
- 12x M3 mounting holes (optional)
The TMCM-6213 is a sextuple axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by ADI Trinamic's StallGuard2™, CoolStep™, SpreadCycle™, StealthChop™ and DcStep™ technology and has a SixPoint™ ramp generator. The TMCM-6213 is capable of driving up to 1.5A peak of current from each output (with proper heatsinking). It is designed for an operating voltage of 11 to 35V. The device provides a USB, EtherCAT and 6 encoder interfaces. An integrated protocol processor supplies a high level CANopen™ over EtherCAT communication.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Documentation
Tools & Simulations
3-D Design Model 1
Latest Discussions
No discussions on tmcm-6213 yet. Have something to say?
Start a Discussion on EngineerZone®