TMCM-6212

PRODUCTION

6-axis stepper motor controller/driver module 11 to 35V, 1.1A, 256 µSteps, SixPoint ramp controller, with USB, CAN and RS485 Interface, StallGuard, CoolStep and StealthChop

Part Models
2
1ku List Price
price unavailable

Part Details

Motion controller
  • Motion profile calculation in real-time (supporting linear and sixPoint ramps)
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • Dedicated HOME + STOP switch inputs (internal pull-ups)
  • High performance microcontroller for overall system control and communication protocol handling
Bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • StealthChop for quiet operation and smooth motion
  • DcStep feature for load dependent speed control
  • StallGuard2 feature for stall detection
  • CoolStep feature for reduced power consumption and heat dissipation
Software
  • TMCL remote (direct mode) and standalone operation with memory for up to 1024 TMCL commands
  • CANopen firmware available
Interfaces
  • CAN + RS485
  • USB full speed (12Mbit/s) device interface (Micro-USB)
  • Differential encoder input per motor axis (6x)
  • HOME, STOP_L, STOP_R switch inputs with internal pull-ups per motor axis (6x)
  • 4 general purpose analog inputs (0 to 10V) or digital inputs (accept +24V signals)
  • 4 general purpose digital outputs (open-drain)
Electrical data
  • Supply voltage: nom. +12V and +24V with +11V to +35V supply voltage operating range
  • Motor current: up to 1.1A RMS (programmable)
Mechanical data
  • Board size: 215mm x 100mm, overall height 21mm max. (incl. pcb but, without mating connectors and cables)
  • 12x M3 mounting holes (optional)
TMCM-6212
6-axis stepper motor controller/driver module 11 to 35V, 1.1A, 256 µSteps, SixPoint ramp controller, with USB, CAN and RS485 Interface, StallGuard, CoolStep and StealthChop
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Latest Discussions

No discussions on TMCM-6212 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed