TMCM-1690
RECOMMENDED FOR NEW DESIGNSSingle Axis FOC Servo Controller Gate Driver Module
- Part Models
- 6
- 1ku List Price
- Starting From $87.50
Part Details
- Supply Voltage +10 to +60V DC
- FOC Servo Controller and Gate Driver Module for BLDC and DC Motors
- 0.5A/1.0A/1.5A Gate Drive Current
- Up to 120kHz PWM Frequency
- Onboard Current-Sense Amplifiers
- Supports UART (RS232/RS485-ready) and CAN Interfaces
- Supports Incremental Encoders (ABN), Digital HALL Sensors, Absolute SPI Encoders
- Reference Switch Inputs
- Compact Size (27mm x 22.5mm)
The TMCM-1690 is a single axis FOC servo controller gate driver module for 3-phase BLDC and DC motors with up to 1.5A gate drive current and +60V (+48 V nominal) supply. It offers UART (RS232), CAN, and EtherCAT® interfaces with TMCL, CANopen, or CANopen-over-EtherCAT protocol support for communication. The TMCM-1690 supports incremental encoders, digital hall sensors, and absolute encoder as position feedback.
Applications
- Robotics
- Laboratory Automation
- Manufacturing
- Factory Automation
- Servo Drives
- Motorized Tables and Chairs
- Industrial BLDC and DC Motor Drives
Documentation
Data Sheet 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMCM-1690-CAN-T | N/A | ||
TMCM-1690-CANOPEN | N/A | ||
TMCM-1690-COE | N/A | ||
TMCM-1690-COE-T | N/A | ||
TMCM-1690-TMCL | N/A | ||
TMCM-1690-TMCL-T | N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 3
Evaluation Kits
Latest Discussions
No discussions on TMCM-1690 yet. Have something to say?
Start a Discussion on EngineerZone®