TMCM-1617

RECOMMENDED FOR NEW DESIGNS

Low-weight miniaturized servo drive for 3-phase BLDC motors 8 to 28V, 18A, with CAN and RS485 Interface

Part Models
4
1ku List Price
price unavailable

Part Details

  • Servo drive for BLDC motors
  • +8 to 28V DC supply voltage
  • Up to 18A RMS max motor current
  • RS485, CAN & EtherCAT® interfaces
  • Incremental encoder feedback
  • Digital HALL sensor feedback
  • Reference switch inputs
  • Cooling via aluminum housing
  • L/W/H: 36.8mm x 26.8mm x 11.1mm
  • Weight: ca. 24g
  • Customization options
TMCM-1617
Low-weight miniaturized servo drive for 3-phase BLDC motors 8 to 28V, 18A, with CAN and RS485 Interface
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
TMCM-1617-GRIP-REF

Evaluation Board for TMCM-1617-GRIP-REF

Features and Benefits

  • Single axis BLDC servo driver for up to 2.5 A RMS motor current
  • +24 V Nominal Supply Voltage (+20 V to +28 V)
  • Digital Hall sensor interface
  • ABN encoder interface
  • 4 Digital +24 V I/O (highside switch, push-pull driver, or a Type 1 and 3, or Type 2 digital input)
  • 1 Analog output (±12.5 V output voltage range, or ±25 mA or ±2.5 mA output current range)
  • 1 Differential analog input (±15 V, ±2.5 V, ±500 mV, ±250 mV, and ±125 mV input voltage ranges)
  • 2.5ARMS, 20 to 28V

Product Details

The TMCM-1617-GRIP-REF is an open-source hardware reference design for the TMCM-1617 BLDC servo driver. To be used in robotic gripper applications, the board is designed in a standard gripper electronics form-factor. It is able to control a BLDC motor via EtherCAT®, IO-Link®, or RS485 using ADI Trinamic's TMCL protocol. In addition, the board features 1 configurable analog output and 1 configurable analog input, using Maxim’s MAX22000 industrial configurable analog I0 device and 4 configurable digital input, digital outputs, using Maxim’s MAX14906 device.

eval board
TMCM-1617-BB

Evaluation Board for TMCM-1617-BB

Features and Benefits

  • TMCM-1617 Servo Drive base board for evaluation
  • Board supply voltage: +8V to +28V
  • Screw terminals and standard connectors
  • For EtherCAT and CAN version
  • Connectors and headers for all board IOs
  • CAD design files available for download
  • Accessibility

Product Details

The TMCM-1617-BB is designed for evaluating all features of the TMCM-1617 servo driver. It comes with all required communication interface connectors and I/O headers. Motor power supply and motors can be connected via M4 screw terminals or screw terminal blocks. Digital supply is provided separately.

TMCM-1617-GRIP-REF
Evaluation Board for TMCM-1617-GRIP-REF
TMCM-1617-BB
Evaluation Board for TMCM-1617-BB

Latest Discussions

No discussions on TMCM-1617 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed