TMCM-1110

PRODUCTION

Stepper motor controller/driver module 10 to 00V, 2.8A, 256 µSteps, with USB, S/D and RS485 Interface, StallGuard, CoolStep

Part Models
1
1ku List Price
price unavailable

Part Details

  • Single axis controller/driver for 2-phase bipolar stepper motor
  • 2 and 3 axes systems are possible with additional boards configured as slaves
  • +10 to 30V DC supply voltage
  • Up to 2.8A RMS motor current
  • RS485 & USB interface
  • Multi-purpose inputs and outputs
TMCM-1110
Stepper motor controller/driver module 10 to 00V, 2.8A, 256 µSteps, with USB, S/D and RS485 Interface, StallGuard, CoolStep
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Tools & Simulations

Latest Discussions

No discussions on TMCM-1110 yet. Have something to say?

Start a Discussion on EngineerZone®