TMCM-1076

RECOMMENDED FOR NEW DESIGNS

Stepper motor controller/driver module 10 to 30V, 3A, 256 µSteps, with S/D and Uart Interface, StallGuard, CoolStep and StealthChop

Part Details

  • Supply Voltage +10 to +30V DC
  • Up to 3A RMS motor current
  • Step and direction interface
  • MicroPlyer™ to 256 microsteps
  • StealthChop™ silent PWM mod
  • SpreadCycle™ smart mixed decay
  • StallGuard2™ load detection
  • CoolStep™ autom. current scaling
  • UART configuration interface
TMCM-1076
Stepper motor controller/driver module 10 to 30V, 3A, 256 µSteps, with S/D and Uart Interface, StallGuard, CoolStep and StealthChop
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Hardware Ecosystem

Parts Product Life Cycle Description
Smart Stepper Motors with Step/Direction 1
PD-1076 PRODUCTION NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with S/D and UART interface, StallGuard2, CoolStep and StealthChop
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

3-D Design Model 1

Latest Discussions

No discussions on TMCM-1076 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed