TMCM-1043
OBSOLETE PRODUCT
Part Details
- 2-phase stepper motor driver board
- Step/Dir Interface
- On-board Processor for initialization and diagnostic
- Fixed Drive Capability 1.1A RMS (1.6A peak current) or
- Program. Drive Capability up to 1.4A RMS (2A peak)
- Voltage Range 12 to 24V DC nominal (9 to 28V max.)
- Microstep Resolution 16 microsteps per full step input
- Step Multiplier 256 microsteps per full step output with *16 step multiplier
- Error Output overtemperature
- spreadCycle™ high-precision chopper
- Compact Size 37 x 37 x 8.2mm3
- Temperature Range -30 to 50˚C
- Mounting 4 holes for M3 screws for NEMA 17 motors
The TMCM-1043 is a single axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by Trinamic StallGuard2™, CoolStep™ and SpreadCycle™ chopper technology. The TMCM-1043 is capable of driving up to 1.6A of current from each output (with proper heatsinking). It is designed for an operating voltage of 9...28V. The device provides a S/D interface. With its optional programming TMCM-1043-KIT, the TMCM-1043 becomes a fully customizable smart driver stage allowing for adaption to a broad range of embedded motion control and mechatronics requirements.
Documentation
Product Information 1
Latest Discussions
No discussions on TMCM-1043 yet. Have something to say?
Start a Discussion on EngineerZone®