SSM2304

Obsolete

2 W Filterless Class-D Stereo Audio Amplifier

Part Details

  • Filterless Class-D amplifier with built-in output stage
  • 2 W into 4 Ω and 1.4 W into 8 Ω at 5.0 V supply with <10% THD
  • 85% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Better than 98 dB SNR (signal-to-noise ratio)
  • Available in 16-lead, 3 mm × 3 mm LFCSP
  • Single-supply operation from 2.5 V to 5.0 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Default fixed 18 dB gain and user-adjustable


SSM2304
2 W Filterless Class-D Stereo Audio Amplifier
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
SSM2306 NOT RECOMMENDED FOR NEW DESIGNS 2 W, Filterless, Class-D Stereo Audio Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-SSM2304

SSM2304 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2304
SSM2304 Evaluation Board

Latest Discussions

Recently Viewed