SSM2220

Obsolete

Audio Dual Matched PNP Transistor

Viewing:

Part Details

  • Low Voltage Noise - @ 100 Hz, 1 nV/√Hz MAX
  • High Gain Bandwidth - 190 MHz TYP C = 1 mA, 165 Typ
  • Tight Gain Matching - 3% Max
  • Outstanding Logarithmic Conformance - rBE = 0.3 Ω Typ
  • Low Offset Voltage - 200 µV Max
SSM2220
Audio Dual Matched PNP Transistor
SSM2220 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed