Viewing:
Part Details
- USB interface connection to the serial parallel interface to the SC1894 and the SC1905
- Windows 10, Windows 7
- USB 3.0 and USB 2.0
SC-USB-SPI is an adapter used for converting a computer’s USB interface connection to the serial parallel interface (SPI) used by the SC1905 and the SC1894 (RFPAL).
It is recommended for prototypes debug and/or programming linearizer during manufacturing.
RFPAL GUI installation package installs necessary drivers in order to work on Windows® 7 or Windows 10 with USB 2.0 or USB 3.0.
Applications
- Broadcast Infrastructure (SC1894A-00C13)
- Cellular Infrastructure (SC1894A-00C13)
- Microwave Backhaul (SC1894A-00M13)
- Wide Range of PAs and Output Power
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on SC-USB-SPI-PICO yet. Have something to say?
Start a Discussion on EngineerZone®