RH1573K

PRODUCTION

Radiation Hardened Low Dropout PNP Regulator Driver

Part Details

  • MIL-PRF-38535 Class V Compliant Dice
  • Drives External PNP Transistor
  • Output Currents up to 5A
  • Typical Dropout Voltage 0.22V at 2.5A
  • Fast Transient Response Reduces Output Capacitance
  • Latching Overload Protection
  • Precision Output Voltage: ±2% after 200Krad TID exposure
  • Single Supply Operation: VIN = 2.8V to 10V
  • Shutdown

Radiation Performance

  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
    • 200kRad (Si), per condition A at 50Rads(Si)/sec
    • 50kRad (Si), per condition D at 10mRads(Si)/sec
    • ELDRS Pass 50kRad(Si)
  • Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2

All product configurations can be found in the MSK product table in the Product Details tab

RH1573K
Radiation Hardened Low Dropout PNP Regulator Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH1573K yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed