RH119
PRODUCTIONHigh Performance Dual Comparator
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Supply Voltage: 36V
- Output to Negative Supply Voltage: 36V
- Ground to Negative Supply Voltage: 25V
- Ground to Positive Supply Voltage: 18V
- Diffierential Input Voltage: ±5V
- Differential Input Current: ±5mA
- Input Voltage (See Note 1)
- Output Short-Circuit Duration: 10 sec
- Operating Temperature Range: –55°C to 125°C
- Storage Temperature Range: – 65°C to 150°C
- Lead Temperature (Soldering, 10 sec): 300°C
The RH119 dual comparator features low input offset voltage and offset current, high voltage gain, guaranteed common mode rejection and input protection diodes.
The RH119 is capable of operation over a supply range from 5V to ±15V and can drive 25mA loads from each open collector output. A separate GND pin allows the RH119 to isolate system grounds.
The wafer lots are processed to Analog Devices’ in-house Class S flow to yield circuits usable in stringent military applications.
Documentation
Data Sheet 1
Reliability Data 1
Controlled Drawings 1
Spec Notice 1
Radiation Report 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
RH119DICE | CHIPS OR DIE | ||
RH119H | 8-Lead TO-5 (0.2 Inch PCD) | ||
RH119W | 10-Lead Flatpak (Glass Sealed Hermetic) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 5, 2020 - 20_0294 Golden Altos as an Alternate Assembly Plant for Radiation Hardened/ Military Products in TO39 and dies sales. |
||
RH119DICE | ||
Sep 17, 2020 - 20_0296 ADI Philippines as an Alternate Assembly Plant for Radiation Hardened Products in Cerpak and Die Sales. |
||
RH119DICE | ||
RH119W | ||
May 7, 2024 - 24_0027 Datasheet Update of Electrical Test Requirements for Legacy Space LTC (RH Products) |
||
RH119W | ||
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
RH119W | ||
Dec 10, 2019 - 19_0305 Laser Top Mark for Ceramic Cerpak Packages Assembled in ADI Hillview |
||
RH119W |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on RH119 yet. Have something to say?
Start a Discussion on EngineerZone®