RH111
NOT RECOMMENDED FOR NEW DESIGNSVoltage Comparator
Part Details
- Supply Voltage (Pin 8 to Pin 4): 36V
- Output to Negative Supply (Pin 7 to Pin 4: 35V
- Ground to Negative Supply (Pin 1 to Pin 4): 30V
- Differential Input Voltage: 35V
- Voltage at Strobe Pin (Pin 6 to Pin 8): 5V
- Input Voltage (Note 1): ±15V
- Output Short-Circuit Duration 10 sec
- Operating Temperature:
- Range (Note 2): –55°C to 125°C
- Storage Temperature Range: –65°C to 150°C
- Lead Temperature (Soldering, 10 sec): 300°C
The RH111 is a general purpose voltage comparator. The RH111 offers maximum input offset voltage of 3mV and input offset current of 10nA with a typical response time of 200ns. The RH111 can operate from a single 5V supply to ±15V supplies and can drive up to 50mA loads referred to ground or either supply. A separate output Ground pin allows output signals to be isolated from analog ground.
The wafer lots are processed to the requirements of our in-house Class S flow to yield circuits usable in precision space applications.
Documentation
Data Sheet 1
Reliability Data 1
Controlled Drawings 1
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- RH111
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on RH111 yet. Have something to say?
Start a Discussion on EngineerZone®