RH1034-1.2
PRODUCTIONMicropower Dual Reference
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
Absolute Maximum Ratings
- Operating Current: 20mA
- Forward Current (Note 2): 20mA
- Operating Temperature Range: –55°C to 125°C
- Storage Temperature Range: –65°C to 150°C
- Lead Temperature (Soldering, 10 sec): 300°C
The RH1034-1.2 is a micropower, precision 1.2V reference combined with a 7V auxiliary reference. The 1.2V reference is a trimmed, thin-film, band-gap, voltage reference operating on only 20μA of quiescent current. The RH1034-1.2 offers guaranteed drift, low temperature cycling hysteresis and good long-term stability. The low dynamic impedance makes the RH1034-1.2 easy to use from unregulated supplies. The 7V reference is a subsurface zener device for less demanding applications.
The wafer lots are processed to Analog Devices’ in-house Class S flow to yield circuits usable in stringent military applications.
Documentation
Data Sheet 1
Controlled Drawings 1
Radiation Report 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
RH1034MH-1.2 | 8-Lead TO-5 (0.2 Inch PCD) | ||
RH1034MW-1.2 | 10-Lead Flatpak (Glass Sealed Hermetic) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 7, 2024 - 24_0027 Datasheet Update of Electrical Test Requirements for Legacy Space LTC (RH Products) |
||
RH1034MH-1.2 | ||
RH1034MW-1.2 | ||
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
RH1034MH-1.2 | ||
RH1034MW-1.2 | ||
Nov 4, 2019 - 19_0198 ADI Philippines as an Alternate Assembly Plant to ADI Hillview for Radiation Hardened and Military Products in TO46 Packages |
||
RH1034MH-1.2 | ||
Jul 9, 2019 - 19_0111 Laser Top Mark for TO Metal Can Packages assembled in ADI Hillview |
||
RH1034MH-1.2 | ||
Sep 17, 2020 - 20_0296 ADI Philippines as an Alternate Assembly Plant for Radiation Hardened Products in Cerpak and Die Sales. |
||
RH1034MW-1.2 | ||
Dec 10, 2019 - 19_0305 Laser Top Mark for Ceramic Cerpak Packages Assembled in ADI Hillview |
||
RH1034MW-1.2 |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on rh1034-1.2 yet. Have something to say?
Start a Discussion on EngineerZone®