RH1016M
PRODUCTIONUltraFast™ Precision 10ns Comparator
- Part Models
- 2
- 1ku List Price
- Starting From $350.96
Part Details
- Positive Supply Voltage (Note 5): 7V
- Negative Supply Voltage: –7V
- Differential Input Voltage (Note 7): ±5V
- +IN, –IN and LATCH ENABLE Current (Note 7): ±10mA
- Output Current (Continuous) (Note 7): ±20mA
- Operating Temperature Range: –55°C to 125°C
- Storage Temperature Range: –65°C to 150°C
- Lead Temperature (Soldering, 10 sec): 300°C
The RH1016 is an UltraFast™ 10ns comparator that interfaces directly to TTL/CMOS logic while operating from either ±5V or single 5V supplies. Tight offset voltage specifications and high gain allow the RH1016 to be used in precision applications. Matched complementary outputs further extend the versatility of this comparator.
A unique output stage provides active drive in both directions for maximum speed into TTL/CMOS logic or passive loads, yet does not exhibit the large current spikes found in conventional output stages. This allows the RH1016 to remain stable with the outputs in the active region which greatly reduces the problem of output “glitching” when the input signal is slow moving or is low level.
The RH1016 has a LATCH pin which will retain input data at the outputs, when held high. Quiescent negative power supply current is only 3mA. This allows the negative supply pin to be driven from virtually any supply voltage with a simple resistive divider. Device performance is not affected by variations in negative supply voltage.
The wafer lots are processed to an in-house Class S flow to yield circuits usable in stringent military applications.
Documentation
Data Sheet 1
Reliability Data 1
Controlled Drawings 2
Spec Notice 1
Radiation Report 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
RH1016DICE | CHIPS OR DIE | ||
RH1016MW | 10-Lead Flatpak (Glass Sealed Hermetic) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 20_0325 ADI Philippines as an assembly plant to replace ADI Hillview for Radiation Hardened products in TO5 packages and die sales. |
||
RH1016DICE | PRODUCTION | |
May 7, 2024 - 24_0027 Datasheet Update of Electrical Test Requirements for Legacy Space LTC (RH Products) |
||
RH1016MW | PRODUCTION | |
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
RH1016MW | PRODUCTION | |
Sep 17, 2020 - 20_0296 ADI Philippines as an Alternate Assembly Plant for Radiation Hardened Products in Cerpak and Die Sales. |
||
RH1016MW | PRODUCTION | |
Dec 10, 2019 - 19_0305 Laser Top Mark for Ceramic Cerpak Packages Assembled in ADI Hillview |
||
RH1016MW | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- RH1016
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.