RH1009

PRODUCTION

Radiation Hardened 2.5V Reference

Part Models
7
1ku List Price
Starting From $233.37
Viewing:

Part Details

  • MIL-PRF-38535 Class V Compliant Version - 5962R8961002
  • Voltage tolerance ±5mV up to 200Krads(Si) TID
  • Long term stability: 20ppm/kHr
  • Low Dynamic Impedance and Wide Operating Current Range
  • Adjust Pin For Optional Calibration of System Errors
  • Reverse Breakdown Current: 20mA
  • Forward Current: 10mA
  • Available In Metal Can, Ceramic Flatpack and as Unpackaged Dice
    Radiation Performance
    • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
      • 200kRad (Si), per condition A at 50Rads(Si)/sec
      • 50kRad (Si), per condition D at 10mRads(Si)/sec
      • ELDRS Pass 50kRad(Si)
    • Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2
RH1009
Radiation Hardened 2.5V Reference
RH1009 RH1009 Pin Configuration RH1009 Pin Configuration 2.5V Reference
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 2

Controlled Drawings 1

Spec Notice 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • RH1009
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed