REF02-LTC

PRODUCTION

Precision Voltage References

Part Models
4
1ku List Price
Starting From $2.14

Part Details

  • Trimmed Output ±0.3%
  • Low Drift—5ppm/°C Typ
  • Low Noise—3ppm(P-P)
  • High Line Rejection
  • Temperature Output—REF-02
  • Low Supply Current 1.4mA Max
REF02-LTC
Precision Voltage References
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Latest Discussions

No discussions on REF02-LTC yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed