QSH8618
RECOMMENDED FOR NEW DESIGNSNEMA 34 stepper motor 7Nm, 5.5A
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- NEMA 34 mounting configuration
- Flange max. 85.85mm * 85.85mm
- Step angle: 1.8˚
- Optimum fit for TMC239/TMC249 based driver circuits, e.g. TMCM-078
- Optimized for microstep operation
- Neodymium magnets for maximal torque
- 4 Wire connection
- CE approved
- Variants with encoder: 1024 lines/ 4096 counts
NEMA34 (86mm) 2-phase stepper motor optimized for microstepping and give a good fit to the TRINAMIC family of motor controllers and drivers. They can be used in very space critical applications and allow high RPM due to their low back EMF.
Documentation
Data Sheet 1
Package Outline Drawing 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
QSH8618-96-55-700 | N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Axis Stepper Motor Modules 1 | ||
TMCM-1180 | RECOMMENDED FOR NEW DESIGNS | Motor mountable stepper motor controller/driver module 18 to 55V, 5.5A, 256 µSteps, with USB, S/D, RS232 and RS485 Interface, StallGuard, CoolStep |
Latest Discussions
No discussions on QSH8618 yet. Have something to say?
Start a Discussion on EngineerZone®