QSH2818

RECOMMENDED FOR NEW DESIGNS

NEMA 11 stepper motor 6Ncm, 0.6A

Part Models
4
1ku List Price
price unavailable

Part Details

  • NEMA 11 mounting configuration
  • Flange max. 28.0mm * 28.0mm
  • 5mm Axis diameter, 20mm axis length
  • Step angle: 1.8˚
  • Optimized for microstep operation
  • Optimum fit for TMC222 / TMC236 / TMC246 / TMC262 based driver circuits
  • 4 Wire connection
  • CE approved
  • Variants with encoder: 10000 lines/ 40000 counts
QSH2818
NEMA 11 stepper motor 6Ncm, 0.6A
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Axis Stepper Motor Modules 1
TMCM-1021 RECOMMENDED FOR NEW DESIGNS Stepper motor controller/driver module 9 to 28V, 1.4A, 256 µSteps, with S/D and RS485 Interface, StallGuard, CoolStep and StealthChop
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on QSH2818 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed