QBL5704

RECOMMENDED FOR NEW DESIGNS

NEMA 23 BLDC motor 32Ncm, 4 poles, 4000RPM

Part Models
2
1ku List Price
price unavailable

Part Details

  • Hall Effect Angle: 120° electric angle
  • Shaft run out: 0,025 mm
  • Insulation Class: B
  • Radial Play: 0,02 mm 450G load
  • Max Radial Force: 75N (10mm from flange)
  • Max Axial Force: 15N
  • Dielectric Strength: 500 VDC For One Minute
  • Insulation Resistance: 100M Ohm min. 500VDC
  • Recommended Ambient Temp.: -20 to +40°C
  • Bearing: Brushless motors fitted with ball bearings
QBL5704
NEMA 23 BLDC motor 32Ncm, 4 poles, 4000RPM
Ask a Question

Documentation

Data Sheet 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on QBL5704 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed