PHY2210
Equalizing Receiver with Adjustable Preemphasis Driver
Highly Integrated Transceiver Enables the Smallest BOM SFP+ Cable Assemblies
Part Details
- Multirate Support 1Gbps to 10.5Gbps
- Supports 1x, 2x, 4x, 8x FC, 10G Ethernet, 10G Fibre Channel
- Very Low Power Dissipation IC (500mW)
- Integrated Limiting Amplifier with Programmable CML Output Swing
- Loss-of-Signal (LOS) and Transmit Disable Functions
- Single 3.3V Supply Operating Over -40°C to +85°C
- Supports SFF 8472
- 15m Reach Over 24AWG Twin-Axial Copper Cable at 10G, 20m at 6.25G
The PHY2210 is a complete integrated transceiver designed for use in active copper cable assemblies. The device incorporates an easily adjustable preemphasis driver on the transmit side, and the receiver is optimized to equalize for copper cables at data rates of up to 10.5Gbps. Initialization and control of the device can be provided by using a small EEPROM, allowing low-cost cable assemblies to be realized.
Low power consumption and the use of a 5mm x 5mm QFN package allow the development of a SFP+ compliant active cable assembly. The device extends 10G transmission distances across twin-axial copper cable up to 15 meters.
Applications
- Ethernet 1G, 10G
- Fibre Channel 1G, 2G, 4G, 8G
- SFP+ Active Copper Cables
Latest Discussions
No discussions on PHY2210 yet. Have something to say?
Start a Discussion on EngineerZone®