PHY1070
ObsoleteVCSEL Driver/Postamplifier with Digital Diagnostics
Programmable 4G VCSEL Transceiver
Part Details
- Multirate from 1Gbps to 4.25Gbps
- VCSEL Driver Output Stage with 16mA max Modulation Drive and 20mA Bias Current
- Programmable Mean Power Control Loop
- Temperature-Compensated Modulation Current
- Integrated Limiting Amplifier with Selectable Swing CML Output to Reduce Radiated Emissions
- Programmable Receiver Lowpass Filter
- Integrated LOS Function
- Digital-Diagnostic Mode Compliant with SFF-8472 Using an External MCU
- Stand-Alone Mode Where Device Parameters are Loaded from an External EEPROM
- -40°C to +85°C Operating Temperature Range
- 6mm x 6mm, 36-Pin QFN Package
- Eye Safety Logic Certified by TUV
The PHY1070-01 is a combined VCSEL driver and limiting amplifier with support for digital diagnostic monitoring for use within small form factor modules for Fibre Channel applications. The transmitter integrates a high-speed output stage with programmable bias and modulation currents, controlled through a 2-wire serial interface. The mean power control loop allows connection in both common cathode and common anode configurations. A loss-of-signal (LOS) detector is included with detection based on either the receiver photo-detector average current or received-signal modulation amplitude. When used in digital diagnostics mode, the integrated A/D converters measuring temperature, Tx bias, supply voltage, Rx signal strength, and mean power are read through a 2-wire serial interface. An external microcontroller unit (MCU) is used for calibrating real-time diagnostic monitors and alarm generation.
Applications
- Fibre Channel 1x, 2x, 4x
- SFF and SFP Modules
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on PHY1070 yet. Have something to say?
Start a Discussion on EngineerZone®