PD-1461
PRODUCTIONNEMA 24 smart stepper motor 12 to 52V, 3Nm, 256 µSteps, EtherCAT interface, closed loop
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Supply Voltage +24 to +48V DC
- Up to 3Nm
- Field Oriented Control (FOC) of the stepper motor
- Integrated position feedback
- EtherCAT® interface
- CoE protocol
- NEMA24 size stepper motor
- Housing
PD60-4H-1461-CoE is a single axis stepper motor servo drive for up to +48V supply voltage and up to 3Nm torque. A built-in magnetic encoder is used for closed loop operation of the motor. The module communicates using the CANopen over EtherCAT® protocol. The PD60-4H-1461-CoE comes with a housing and can be interfaced with M8 type connectors.
APPLICATIONS
- Lab-Automation
- Manufacturing
- Robotics
- Factory Automation
- CNC
Technical Details
PD60-4H-1461-CoE | |
CANopen | ✓ |
EtherCAT® | ✓ |
Documentation
User Guide 1
Software Manual 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
PD60-4H-1461-COE | N/A |
Software Resources
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Can't find the software or driver you need?
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on PD-1461 yet. Have something to say?
Start a Discussion on EngineerZone®