PD-146

OBSOLETE PRODUCT

Viewing:

Part Details

Electrical data

  • Supply voltage: +24V DC nominal (+7V + to28.5V DC)
  • Motor current: up to 2.0A RMS (programmable)

Integrated motor (for PDx-140-42-SE only)

  • Two phase bipolar stepper motor with 2A RMS nom. coil current
  • Holding torque: 0.22Nm, 0.36Nm, 0.44Nm or 0.7Nm

Integrated encoder: Integrated sensOstep™ magnetic encoder (max. 4096 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning

Software

  • Available with TMCL™ (all interface options) or CANopen (CAN interface option)
  • TMCL™: stand-alone operation or remote controlled operation
  • TMCL™: program memory (non volatile) for up-to 2048 TMCL™ commands
  • TMCL™: PC-based application development software TMCL-IDE available for free
  • CANopen: CiA 301 + CiA 402 (homing mode, profile position mode and velocity mode) supported
  • Please see separate TMCL™ and CANopen firmware manuals for additional information

Integrated motion controller

  • Motion profile calculation in real-time (TMC428 motion controller)
  • On the fly alteration of motor parameters (e.g., position, velocity, acceleration)
  • High performance ARM7 microcontroller for overall system control and serial communication protocol handling

Integrated bipolar stepper motor driver

  • Up to 16 microsteps per full step
  • High-efficient operation, low power dissipation (TMC249 stepper driver with external MOSFETs)
  • Dynamic current control
  • Integrated protection
  • Integrated stallGuard™ for motor stall detection (e.g. elimination of end switches)
  • Integrated chopSync™ for high velocity operation

Interfaces

  • 2 inputs for reference switches, 2 general purpose inputs and 2 general purpose outputs
  • USB and either RS232, RS485 or CAN (2.0B up-to 1Mbit/s) communication interfaces
PD-146
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Software Manual 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on pd-146 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed