PD-1370

PRODUCTION

NEMA 17 smart stepper motor 9 to 28V, 22Ncm, 256 µSteps, S-Shaped and SixPoint ramp controller with RS485 interface, closed loop

Part Models
4
1ku List Price
price unavailable

Part Details

  • Stepper Motor NEMA17 with controller/driver
  • 0.22 - 0.7Nm holding torque
  • Supply Voltage +9 to 28V DC supply voltage
  • Up to 2A RMS motor current
  • RS485 bus interface
  • Magnetic encoder IC
  • Integrated s-shaped ramp motion controller in hardware
  • SpreadCycle smart mixed decay
  • StallGuard2 load detection
  • CoolStep automatic current scaling
PD-1370
NEMA 17 smart stepper motor 9 to 28V, 22Ncm, 256 µSteps, S-Shaped and SixPoint ramp controller with RS485 interface, closed loop
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Tools & Simulations

Latest Discussions

No discussions on PD-1370 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed