PD-1278

PRODUCTION

NEMA 24 smart stepper motor 12 to 52V, 3Nm, 256 µSteps, SixPoint ramp controller with CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop

Part Models
4
1ku List Price
price unavailable

Part Details

  • Supply Voltage: +12V to +48V DC
  • Current per motor phase: 9A RMS
  • CAN bus interface
  • TMCL or CANopen® protocol
  • Integrated SixPoint ramp motion controller
  • StealthChop silent PWM mode
  • SpreadCycle smart mixed decay
  • StallGuard2 load detection
  • CoolStep automatic current scaling
PD-1278
NEMA 24 smart stepper motor 12 to 52V, 3Nm, 256 µSteps, SixPoint ramp controller with CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Hardware Ecosystem

Parts Product Life Cycle Description
Single Axis Stepper Motor Modules 1
TMCM-1278 RECOMMENDED FOR NEW DESIGNS Motor mountable stepper motor controller/driver module 12 to 48V, 9A, 256 µSteps, SixPoint ramp controller with CAN Interface, StallGuard, CoolStep, StealthChop
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on PD-1278 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed