PD-1243
PRODUCTIONNEMA 17 smart stepper motor 22Ncm, 256 µSteps, SixPoint ramp controller with CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Stepper motor NEMA17 / 42mm
- +6 to +28V DC supply voltage
- Up to 1.2A RMS motor current
- IO-Link® interface
- Integrated motion controller
- PANdrive™ smart motor
- StealthChop™ silent PWM mode
- SpreadCycle™ current control
- StallGuard2™ load detection
- CoolStep™ automatic current scaling
- Integrated absolute position sensor
The PD42-1-1243 is a small easy-to-use mechatronic PANdrive™ IO-Link® actuator device. It combines a NEMA-17 stepper motor with controller and driver electronics. The IO-Link connection through standard 4-pin M12 connector offers full control over the NEMA-17 stepper motor as well as provide a industry-standard IO Link communication protocol enabling control, configuration, and status monitoring.
The new chipset solution of TMC2130-LA and MAX22513 builds upon the benefits of IO-Link’s two-way universal interface. The intelligent actuator, which combines industry-leading motion control technology into a plug-and-play solution, is 2.6x smaller and more than 50 percent lower power compared to the competitive solution. It brings intelligence to the factory floor by providing 50 percent more parameters to help improve predicting factory shutdown in advance and maximizes factory throughput.
Pair the intelligent actuator with the MAXREFDES165# four-channel IO-Link master reference design for a complete IO-Link solution.
Documentation
User Guide 1
Software Manual 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
PD42-1-1243-IOLINK | N/A |
Software Resources
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Can't find the software or driver you need?
Tools & Simulations
Software Development 2
3-D Design Model 1
Software and Simulation 1
Latest Discussions
No discussions on PD-1243 yet. Have something to say?
Start a Discussion on EngineerZone®