PD-1021

PRODUCTION

Stepper Motor NEMA11 / 28mm 0.06 - 0.12Nm with Controller / Driver up-to 0.7A RMS / 24V DC sensOstep™ Encoder RS485 Interface

Part Models
2
1ku List Price
price unavailable

Part Details

Highlights
  • Motion profile calculation in real-time
  • On the fly alteration of motor parameters (e.g., position, velocity, acceleration)
  • High performance microcontroller for overall system control and serial communication protocol handling
  • For position movement applications, where larger motors do not fit and higher torques are not required
Bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • stallGuard2™ feature for stall detection
  • coolStep™ feature for reduced power consumption and heat dissipation

Encoder: sensOstep magnetic encoder (max. 1024 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning supervision

Interfaces
  • Up to 4 multi-purpose inputs (2 shared with outputs)
  • 2 general purpose outputs
  • RS485 2-wire communication interface

Software - TMCL: standalone operation or remote controlled operation, program memory (non volatile) for up to 876 TMCL commands, and PC-based application development software TMCL-IDE available for free.

Electrical and mechanical data
  • Supply voltage: +24V DC nominal (9 to 28V DC)
  • Motor current: up to 0.7A RMS (programmable)
  • max. holding torque: 0.06Nm (PD28-1-1021) or 0.12Nm (PD28-3-1024
PD-1021
Stepper Motor NEMA11 / 28mm 0.06 - 0.12Nm with Controller / Driver up-to 0.7A RMS / 24V DC sensOstep™ Encoder RS485 Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Axis Stepper Motor Modules 1
TMCM-1021 RECOMMENDED FOR NEW DESIGNS Stepper motor controller/driver module 9 to 28V, 1.4A, 256 µSteps, with S/D and RS485 Interface, StallGuard, CoolStep and StealthChop
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on PD-1021 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed