OP43S

Obsolete

Aerospace Low IB, Fast JFET-Input Op Amp

Viewing:

Part Details

  • Low Bias Current: 5pA Max
  • High Slew-Rate: ±5V/µs Min
  • Low Current Consumption: 1.0 mA Max
  • High Gain: 1000V/mV Min
  • High Common-Mode Rejection: 100dB Min
  • Gain-Bandwidth Product: 2.4MHz Typ
  • Power Bandwidth: 100kHz Typ
  • Fast Overload Recovery Time: 3.5µs Typ
  • Low Harmonic Distortion

Suggested Replacement Parts

OP42S PRODUCTION

Aerospace High Speed, Fast Settling Precision JFET-Input

OP43S
Aerospace Low IB, Fast JFET-Input Op Amp
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on OP43S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed