MXB7846

2.375V to 5.25V, 4-Wire Touch-Screen Controller with Internal Reference and Temperature Sensor

Viewing:

Part Details

  • ESD-Protected ADC Inputs
    • ±15kV IEC 61000-4-2 Air-Gap Discharge
    • ±8kV IEC 61000-4-2 Contact Discharge
  • Pin Compatible with MXB7843
  • +2.375V to +5.25V Single Supply
  • Internal +2.5V Reference
  • Direct Battery Measurement (0 to 6V)
  • On-Chip Temperature Measurement
  • Touch-Pressure Measurement
  • 4-Wire Touch-Screen Interface
  • Ratiometric Conversion
  • SPI™/QSPI™, 3-Wire Serial Interface
  • Programmable 8-/12-Bit Resolution
  • Auxiliary Analog Input
  • Automatic Shutdown Between Conversions
  • Low Power (External Reference)
    • 270µA at 125ksps
    • 115µA at 50ksps
    • 25µA at 10ksps
    • 5µA at 1ksps
    • 2µA Shutdown Current
MXB7846
2.375V to 5.25V, 4-Wire Touch-Screen Controller with Internal Reference and Temperature Sensor
MXB7846: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on mxb7846 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed