MX7841
Octal, 14-Bit Voltage-Output DAC with Parallel Interface
Part Details
- Full 14-Bit Performance Without Adjustments
- Eight DACs in a Single Package
- Buffered Voltage Outputs
- Unipolar or Bipolar Voltage Swing of (VSS + 2.5V) to (VDD - 2.5V)
- 31µs Output Settling Time
- Low Power Consumption: 8mA (typ)
- Small 44-Pin MQFP Package
- Double-Buffered Digital Inputs
- Asynchronous Load Updates All DACs Simultaneously
- Asynchronous Active-Low CLR Forces All DACs to DUTGND_ _ Potential
The MX7841 contains eight 14-bit, voltage-output digital-to-analog converters (DACs). On-chip precision output amplifiers provide the voltage outputs. The device operates from ±15V supplies. Its bipolar output voltage swing ranges from (VSS + 2.5V) to (VDD - 2.5V) and is achieved with no external components. The MX7841 has three pairs of differential reference inputs; two of these pairs are connected to two DACs each, and a third pair is connected to four DACs. The references are independently controlled, providing different full-scale output voltages to the respective DACs.
The MX7841 features double-buffered interface logic with a 14-bit parallel data bus. Each DAC has an input latch and a DAC latch. Data in the DAC latch sets the output voltage. The eight input latches are addressed with three address lines. Data is loaded to the input latch with a single write instruction. An asynchronous load input (active-low LDAC) transfers data from the input latch to the DAC latch. The active-low LDAC input controls all DACs; therefore, all DACs can be updated simultaneously by asserting active-low LDAC. An asynchronous active-low CLR input sets the output of all eight DACs to the respective DUTGND input of the op amp. Note that active-low CLR is a CMOS input, which is powered by VDD. All other logic inputs are TTL/CMOS compatible. The MX7841 is pin-for-pin compatible with AD7841.
Applications
- Arbitrary Function Generators
- Automated Test Equipment (ATE)
- Avionics Equipment
- Digital Offset and Gain Adjustments
- Industrial Process Controls
- Minimum Component Count Analog Systems
- SONET Applications
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MX7839 | Octal, 13-Bit Voltage-Output DAC with Parallel Interface |
Latest Discussions
No discussions on MX7841 yet. Have something to say?
Start a Discussion on EngineerZone®