MX580
High-Precision +2.5V Voltage Reference
Part Details
- 2.500V ±0.4% Accuracy (MX580L/M)
- 10ppm/°C Temperature Stability (MX580M)
- No Adjustments
- 250µV Long Term Stability
- 1.5mA Quiescent Current
- +4.5V to +30V Operation
The MX580 is a high performance three-terminal voltage reference which provides a stable +2.5V source for 8, 10, and 12-bit data converters and analog functions. A temperature compensated internal bandgap operates from +4.5V to +30V and consumes only 1.5mA.
The reference can be connected directly to a number of CMOS A-to-D and D-to-A converters and is especially convenient in +5V powered systems. An initial untrimmed accuracy of 0.4% and temperature stability of 10ppm/°C allow adjustment-free designs in many precision applications.
Available packages include TO-52 metal cans for commercial and military temperature grades, as well as 8 lead small outline for commercial grade devices.
Applications
- CMOS Data Conversion
- Digital Panel Meters
- Logic-Powered Analog Systems
- Portable Instrumentation
- Remote Measurement Systems
Latest Discussions
No discussions on MX580 yet. Have something to say?
Start a Discussion on EngineerZone®