MAXQ8913

16-Bit, Mixed-Signal Microcontroller with Op Amps, ADC, and DACs for All-in-One Servo Loop Control

Low-Power, Single-Chip Solution for Optical Image Stabilization in a Small, 2.89mm x 4.15mm WLP Package

Part Details

  • High-Performance, Low-Power, 16-Bit MAXQ® RISC Core
  • One-Cycle, 16 x 16 Hardware Multiply/Accumulate with 48-Bit Accumulator
  • Two Current Sinks for Driving Hall-Effect Elements
  • Four DACs
  • DC to 10MHz Operation; Approaching 1MIPS per MHz
  • 2.7V to 3.6V Logic/Analog Operating Voltage
  • 33 Instructions, Most Single Cycle
  • Three Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
  • 16-Level Hardware Stack
  • 16-Bit Instruction Word, 16-Bit Data Bus
  • 16 x 16-Bit General-Purpose Working Registers
  • Optimized for C Compilers
  • Memory Features
    • 64KB Flash Memory
    • 4KB of Internal Data RAM
    • 4KB of Utility ROM
    • JTAG Bootloader for Programming and Debug
  • Peripherals
    • Four Operational Amplifiers
    • 12-Bit SAR ADC with Internal Reference and Autoscan
      • Up to 312ksps Sample Rate
      • Seven-Input Mux (Four Internally Connected to Op-Amp Outputs, One Internally Connected to Temp Sensor, and Two Connected to Uncommitted External Pins)
    • Brownout Reset Generation
    • 16-Bit Programmable Timer/Counter
    • USART, I²C, and SPI Master/Slave
    • On-Chip Power-On Reset/Brownout Reset
    • Programmable Watchdog
  • Low-Power Consumption
    • 3mA (max) at 10MHz Flash Operation at 3.3V
    • 4.5µA (max) in Stop Mode
    • Low-Power Power-Management Mode (PMM)
MAXQ8913
16-Bit, Mixed-Signal Microcontroller with Op Amps, ADC, and DACs for All-in-One Servo Loop Control
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAXQ8913 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed