MAXQ61C
16-Bit Microcontroller with Infrared Module
Increase the Life of Battery-Powered Equipment with 200nA Stop-Mode Current and Widest Operating Voltage
Part Details
- High-Performance, Low-Power, 16-Bit RISC Core
- DC to 12MHz Operation Across Entire Operating Range
- 1.70V to 3.6V Operating Voltage
- 33 Total Instructions for Simplified Programming
- Three Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
- Dedicated Pointer for Direct Read from Code Space
- 16-Bit Instruction Word, 16-Bit Data Bus
- 16 x 16-Bit General-Purpose Working Registers
- Memory Features
- 80KB Application ROM
- 2KB Data SRAM
- Additional Peripherals
- Power-Fail Warning
- Power-On Reset (POR)/Brownout Reset
- Automatic IR Carrier Frequency Generation and Modulation
- Two 16-Bit Programmable Timers/Counters with Prescaler and Capture/Compare
- One SPI Port and Two USART Ports
- Programmable Watchdog Timer
- 8kHz Nanopower Ring Oscillator Wake-Up Timer
- Up to 32 General-Purpose I/Os (J, K, and X Versions Only)
- Low Power Consumption
- 0.2µA (typ), 2.0µA (max) in Stop Mode, TA = +25°C, Power-Fail Monitor Disabled
- 2.0mA (typ) at 12MHz in Active Mode
The MAXQ61C is a low-power, 16-bit MAXQ® microcontroller designed for low-power applications including universal remote controls, consumer electronics, and white goods. The device combines a powerful 16-bit RISC microcontroller and integrated peripherals including two universal synchronous/asynchronous receiver-transmitters (USARTs) and an SPI™ master/slave communications port, along with an IR module with carrier frequency generation and flexible port I/O capable of multiplexed keypad control.
The device includes 80KB of ROM memory and 2KB of data SRAM.
For the ultimate in low-power battery-operated performance, the device includes an ultra-low-power stop mode (0.2µA typ). In this mode, the minimum amount of circuitry is powered. Wake-up sources include external interrupts, the power-fail interrupt, and a timer interrupt. The microcontroller runs from a wide 1.70V to 3.6V operating voltage.
Designers must have the following documents to fully use all the features of this device. The data sheet contains pin descriptions, feature overviews, and electrical specifications. Errata sheets contain deviations from published specifications. The user's guides offer detailed information about device features and operation.
- MAXQ61C IC data sheet
- MAXQ61C revision-specific errata sheet (Click here for availability)
- MAXQ610 User's Guide
Applications
- Battery-Powered Portable Equipment
- Consumer Electronics
- Home Appliances
- Remote Controls
- White Goods
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Microcontrollers 2 | ||
MAXQ610 | PRODUCTION | 16-Bit Microcontroller with Infrared Module |
MAXQ622 | PRODUCTION | 16-Bit Microcontrollers with Infrared Module and Optional USB |
Product 6 | ||
ZLF645 | 20-/28-/48-Pin Flash MCU with IR Learning Amplification | |
ZLR16300 | 20-/28-Pin Low-Voltage ROM MCU with Infrared Timers |
ZLR32300 | 20-/28-/48-Pin Low-Voltage ROM MCU with Infrared Timers | |
ZLR64400 | 20-/28-Pin ROM MCU with IR Learning Amplification | |
MAXQ61H | 16-Bit Microcontroller with Infrared Module | |
MAXQ612 | 16-Bit Microcontrollers with Infrared Module and Optional USB |
Latest Discussions
No discussions on MAXQ61C yet. Have something to say?
Start a Discussion on EngineerZone®