MAXQ611
Infrared Remote Control System-On-Chip
Integrated Clock Saves Additional Components and Simplifies Design
Part Details
- Fast, Compact Architecture Allows Easy Integration into Applications
- Internal 12MHz Oscillator Requires No External Components
- Efficient, 16-Bit MAXQ20S RISC Core
- 1.7V to 3.6V Wide Operating Range
- 80KB Flash Program Memory
- 2KB SRAM for Data Storage
- Default VPFW Compatible with MAXQ610
- Integrated IR Module Reduces Cost and Development Time
- Transmit and Receive (Code Learning) Modes
- Automatic Carrier Generation/Modulation
- Glitch Filter Improves Noise Immunity
- Configurable High-Current Driver
- Peripherals Support Multiple Applications
- Up to 32 (TQFN) or 38 (Bare Die) GPIO
- Two 16-Bit Programmable Timers/Counters Include Capture/Compare Functionality
- SPI, I2C, and Two USART Busses
- Programmable Watchdog Timer Enhances System Stability
- Low Power Consumption Maximizes Battery Life
- Power-Fail Warning Circuit Minimizes Effects of Power Fluctuation
- Power-On and Brownout Reset Circuitry
- 2.0mA (typ) at 12MHz in Active Mode
The MAXQ611 is a low-power, 16-bit MAXQ® microcontroller designed for low-power applications including universal remote controls, consumer electronics, and white goods. The device combines a powerful 16-bit RISC microcontroller and integrated peripherals including two universal synchronous/asynchronous receiver-transmitters (USART), SPI master/slave and I2C communications ports, along with an IR module with carrier frequency generation and flexible port I/O capable of multiplexed keypad control.
The device provides 80KB of flash memory and 2KB of data SRAM.
For the ultimate in low-power battery-operated performance, the device includes an ultra-low-power stop mode. In this mode, the minimum amount of circuitry is powered. Wake-up sources include external interrupts, the power-fail interrupt, and a timer interrupt.
Applications
- Universal Remote Controls for Smartphones
- Universal Remote Controls for Tablets
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAXQ611 yet. Have something to say?
Start a Discussion on EngineerZone®