MAXQ3108

Low-Power, Dual-Core Microcontroller

MAXQ3108 and DS8102 Enable Shunts for Three-Phase Meter Designs

Viewing:

Part Details

  • High-Performance, Low-Power, Dual 16-Bit RISC Cores
  • Approaches 1MIPS per MHz
  • System Clock
    • 10.027MHz (DSPCore)
    • 5.014MHz (UserCore)
  • 33 Instructions
  • Approximately 100ns Execution Time at 10.027MHz
  • Three Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
  • 16-Bit Instruction Word, 16-Bit Data Bus
  • 16 x 16-Bit General-Purpose Working Registers for Each Core
  • 16-Level Hardware Stack for Each Core
  • Hardware Support for Software Stack
  • Memory Features
    • UserCore
      • 64KB Flash Program Memory
      • 16B Battery-Backed (VBAT) Data SRAM
      • 4KB Utility ROM
      • 2KB Data SRAM; 10KB Total Data SRAM (If DSPCore Inactive)
    • DSPCore
      • 8KB User-Loadable SRAM Code Memory
      • 1KB Data SRAM
  • Peripherals
    • FLL (10MHz Output with 32kHz Input)
    • SPI Master, I²C Master
    • Two UART Channels (One Supports IR Carrier Modulation)
    • Math Accelerator for Each Core
    • Three Manchester Decoder and Cubic Sinc Filter Channels for Interfacing to DS8102 Delta-Sigma Modulators
    • Two 16-Bit Programmable Timer/Counters
    • RTC with Alarms and Digital Trim, Dedicated Battery-Backup Pin (VBAT)
    • Two Programmable Pulse Generators
    • Independent Watchdog Timer for Each Core
    • External Interrupts
    • JTAG Interface
  • Operating Modes
    • Stop Mode: 0.1µA typ
    • Active Current at 10MHz and VDD = 2.0V: 1.0mA typ
MAXQ3108
Low-Power, Dual-Core Microcontroller
MAXQ3108: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
DS8102 Dual Delta-Sigma Modulator and Encoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAXQ3108 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed