MAX998
PRODUCTIONSingle/Dual/Quad, SOT23, Single-Supply, High-Speed, Low-Power Comparators
- Part Models
- 4
- 1ku List Price
- Starting From $2.91
Part Details
- Single-Supply Operation Down to 2.7V
- 20ns Propagation Delay
- 225µA Supply Current
- 1nA Shutdown Supply Current
- Rail-to-Rail Outputs
- Ground-Sensing Inputs
- Internal Hysteresis Ensures Clean Switching
- Available in Space-Saving Packages
- SOT23 (MAX998)
- µMAX (MAX976)
- QSOP (MAX978)
The MAX976/MAX978/MAX998 dual/quad/single, high-speed, low-power comparators are optimized for +3V/+5V single-supply applications. They achieve a 20ns propagation delay while consuming only 225µA supply current per comparator. The MAX998 features a low-power shutdown mode that places the output in a high-impedance state and reduces supply current to 1nA.
The MAX976/MAX978/MAX998 inputs have a common-mode voltage range that extends 200mV below ground. Their outputs are capable of rail-to-rail operation without external pullup circuitry, making these devices ideal for interface with CMOS/TTL logic. All inputs and outputs can tolerate a continuous short-circuit fault condition to either rail. The comparators' internal hysteresis ensures clean output switching, even with slow-moving input signals.
For space-critical applications, the single MAX998 is available in a 6-pin SOT23 package, the dual MAX976 is available in an 8-pin µMAX® package, and the quad MAX978 is available in a 16-pin QSOP package.
Applications
- 3V Systems
- Battery-Powered Applications
- Digital-Line Receivers
- IR Receivers
- Threshold Detectors/Discriminators
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX998ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX998ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX998EUT+ | 6-SOT_23-N/A | ||
MAX998EUT+T | 6-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 7, 2023 - 2361C WAFER FAB |
||
MAX998ESA+ | PRODUCTION | |
MAX998ESA+T | PRODUCTION | |
MAX998EUT+ | PRODUCTION | |
MAX998EUT+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX998ESA+ | PRODUCTION | |
MAX998ESA+T | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX998EUT+ | PRODUCTION | |
MAX998EUT+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max998 yet. Have something to say?
Start a Discussion on EngineerZone®