MAX9952

Dual Per-Pin Parametric Measurement Units

Part Details

  • Force Voltage/Measure Current (FVMI)
  • Force Current/Measure Voltage (FIMV)
  • Force Voltage/Measure Voltage (FVMV)
  • Force Current/Measure Current (FIMI)
  • Force Nothing/Measure Voltage (FNMV)
  • Force Nothing/Measure Current (FNMI, Range E Only)
  • Termination/Measure Current
  • Termination/Measure Voltage
  • Five Programmable Current Ranges
    • ±2µA
    • ±20µA
    • ±200µA
    • ±2mA
    • ±64mA
  • -2V to +7V Through -7V to +13V Input-Voltage Range
  • Force-Current/Measure-Current Adjustable-Voltage Offset (IOS)
  • Programmable Voltage Clamps at Force Output
  • Low-Leakage, High-Impedance Measure, and Force States
  • 3-Wire Serial Interface
  • Low 6mA (max) Quiescent Current per PMU
MAX9952
Dual Per-Pin Parametric Measurement Units
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX9949 Dual Per-Pin Parametric Measurement Units
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9952 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed