MAX994

PRODUCTION

Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators

Part Models
4
1ku List Price
Starting From $2.45

Part Details

  • 11µA Quiescent Supply Current
  • 2.5V to 5.5V Single-Supply Operation
  • Common-Mode Input Voltage Range Extends 250mV Beyond the Rails
  • 300ns Propagation Delay
  • Push-Pull Output Stage Sinks and Sources 8mA Current (MAX985/MAX989/MAX993)
  • Open-Drain Output Voltage Extends Beyond VCC (MAX986/MAX990/MAX994)
  • Unique Output Stage Reduces Output Switching Current, Minimizing Overall Power Consumption
  • 80µA Supply Current at 1MHz Switching Frequency
  • No Phase Reversal for Overdriven Inputs
  • Available in Space-Saving Packages:
    • UCSP (MAX985)
    • SOT23 (MAX985/MAX986/MAX989/MAX990)
    • µMAX® (MAX989/MAX990)
MAX994
Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX994 yet. Have something to say?

Start a Discussion on EngineerZone®