MAX991

PRODUCTION

High-Speed, Micropower, Low-Voltage, Rail-to-Rail I/O Comparators

Part Models
6
1ku List Price
Starting From $1.86
Viewing:

Part Details

  • 120ns Propagation Delay
  • 48µA Quiescent Supply Current
  • +2.5V to +5.5V Single-Supply Operation
  • Common-Mode Input Voltage Range Extends 250mV Beyond the Rails
  • Push-Pull Output Stage Sinks and Sources 8mA Current (MAX987/MAX991/MAX995)
  • Open-Drain Output Voltage Extends Beyond VCC (MAX988/MAX992/MAX996)
  • Unique Output Stage Reduces Output Switching Current, Minimizing Overall Power Consumption
  • 100µA Supply Current at 1MHz Switching Frequency
  • No Phase Reversal for Overdriven Inputs
  • Available in Space-Saving Packages:
    • 5-Pin SC70 (MAX987/MAX988)
    • 8-Pin µMAX (MAX991/MAX992)
MAX991
High-Speed, Micropower, Low-Voltage, Rail-to-Rail I/O Comparators
MAX987, MAX988, MAX991, MAX992, MAX995, MAX996: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max991 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed