MAX9875
Low RF Susceptibility Mono Audio Subsystem with DirectDrive Headphone Amplifier
Industry's Smallest Size and Best-in-Class RF Susceptibility (TDMA Noise Free) Audio Subsystem
Part Details
- Low Emissions, Filterless Class D Amplifier Achieves Better than 10dB Margin Under EN55022 Class B Limits
- Low RF Susceptibility Design Rejects TDMA Noise from GSM Radios
- Input Mixer with User-Defined Input Mode
- 725mW Speaker Output (RSPK = 8Ω, PVDD = 3.7V)
- 53mW Headphone Output (RHP = 16Ω, VDD = 3.7V)
- Low 0.05% THD+N at 1kHz (Class D Power Amplifier)
- Low 0.016% THD+N at 1kHz (Headphone Amplifier)
- 87% Efficiency (RSPK = 8Ω, POUT = 750mW)
- High Speaker Amplifier PSRR (72dB at 217Hz)
- High Headphone Amplifier PSRR (84dB at 217Hz)
- I²C Control
- Hardware and Software Shutdown Mode
- Click-and-Pop Suppression
- Current-Limit and Thermal Protection
- Available in a Space-Saving, 2.5mm x 2.0mm WLP Package
The MAX9875 combines a high-efficiency Class D audio power amplifier with a stereo Class AB capacitorless DirectDrive® headphone amplifier. Maxim's 3rd generation, filterless Class D amplifier with active emissions limiting technology provides Class AB performance with Class D efficiency.
The MAX9875 delivers up to 725mW from a 3.7V supply into an 8Ω load with 87% efficiency to extend battery life. The filterless modulation scheme combined with active emissions limiting circuitry and spread-spectrum modulation greatly reduces EMI while eliminating the need for output filtering used in traditional Class D devices.
The stereo Class AB headphone amplifier in the MAX9875 uses Maxim's DirectDrive architecture, that produces a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors, saving cost, space, and component height.
The device utilizes a user-defined input architecture, three preamplifier gain settings, an input mixer, volume control, comprehensive click-and-pop suppression, and I²C control.
The MAX9875 is available in a thermally efficient, space-saving 20-bump WLP package.
Applications
- Cell Phones
- Portable Multimedia Players
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX9877 | Low RF Susceptibility Mono Audio Subsystem with DirectDrive Headphone Amplifier |
Evaluation Kits
Latest Discussions
No discussions on MAX9875 yet. Have something to say?
Start a Discussion on EngineerZone®