MAX985

PRODUCTION

Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators

Part Models
8
1ku List Price
Starting From $0.76
Viewing:

Part Details

  • 11µA Quiescent Supply Current
  • 2.5V to 5.5V Single-Supply Operation
  • Common-Mode Input Voltage Range Extends 250mV Beyond the Rails
  • 300ns Propagation Delay
  • Push-Pull Output Stage Sinks and Sources 8mA Current (MAX985/MAX989/MAX993)
  • Open-Drain Output Voltage Extends Beyond VCC (MAX986/MAX990/MAX994)
  • Unique Output Stage Reduces Output Switching Current, Minimizing Overall Power Consumption
  • 80µA Supply Current at 1MHz Switching Frequency
  • No Phase Reversal for Overdriven Inputs
  • Available in Space-Saving Packages:
    • UCSP (MAX985)
    • SOT23 (MAX985/MAX986/MAX989/MAX990)
    • µMAX® (MAX989/MAX990)
MAX985
Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators
MAX985, MAX986, MAX989, MAX990, MAX993, MAX994: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

MAXREFDES1151
MAXREFDES1151 Circuits from the lab

Supercapacitor dv/dt Suppression Circuit Using MAX406, MAX985, and MAX1725

Features and Benefits

  • +2.5V to +10V Single-Supply Range
  • 500μV Max Offset Voltage (MAX406A)
  • < 0.1pA Typical Input-Bias Current
  • Output Swings Rail-to-Rail
  • Input Voltage Range Including Negative Remote Alarm Notification (RAI)
MAXREFDES1151
Supercapacitor dv/dt Suppression Circuit Using MAX406, MAX985, and MAX1725
MAXREFDES1151

Latest Discussions

Recently Viewed